Skip Ribbon Commands
Skip to main content
SharePoint
Item 9 Of 9
Remote Temperature Controller, 0F to 95F Set Point, 3F Differential, 1 SPDT, Copper Bulb, 2 ft. Capillary

T6031H1008/U

Remote Temperature Controller, 0F to 95F Set Point, 3F Differential, 1 SPDT, Copper Bulb, 2 ft. Capillary

  • Product Info
  • Literature

Overview

Ambient temperature compensated, high-limit controllers for HVAC, agriculture and industrial applications.

Features

  • Suitable for line-voltage, low voltage, or millivolt (PowerPile®) control of bulk milk tanks, beverage dispensing machines, ice cube machines, dishwashers, crop drying, tobacco curing, and similar applications.
  • Enclosed snap action switches available with SPST or SPDT action.
  • Models available that make or break on temperature rise.
  • Screwdriver adjustment for temperature setting; external knob option.
  • Immersion well not included.

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Changeover thermostat
Dimensions (in.)
5 5/8 in. high x 2 in. wide x 2 1/8 in. deep
Dimensions (mm)
143 mm high x 51 mm wide x 54 mm deep
Comments
Back Mounting
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Component Listed
Approvals, Canadian Standards Association
Listed
Contact Ratings
120 Vac-- 8.0 AFL, 48.0 ALR; 240 Vac-- 5.1 AFL, 30.6 ALR
Voltage
120 Vac; 240 Vac
Setpoint Temperature Range (F)
0 F to 95 F
Operating Temperature Range (F)
150 F Maximum
Operating Temperature Range (C)
66 C Maximum
Output
relay
Relay Outputs
1 SPDT
Sensor Inputs
1
Sensor Element
Copper bulb
Capillary Length (ft)
2 ft
Capillary Length (m)
0.6 m
Bulb Size (in.)
3/8 in. diameter x 3 1/2 in. long
Bulb Size (mm)
10 mm diameter x 89 mm long
Differential Temperature (F)
3 F
Differential Temperature (C)
1.7 C
Color
Gray