Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Temperature Controller (Tobacco Curing control 10 FT, 40 F to 180 F

T478B1001/B

Temperature Controller (Tobacco Curing control 10 FT, 40 F to 180 F

  • Product Info
  • Literature

Overview

Line Voltage Temperature Controllers that provide ON-OFF temperature control utilizing two liquid filled capillary tubes that make two SPST switches that open on a temperature rise.

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Tobacco curing control
Dimensions (in.)
5 3/4 in. high x 2 in. wide x 2 1/8 in. deep
Dimensions (mm)
146 mm high x 51 mm wide x 57 mm deep
Item Type
Product
Frequency
50 Hz; 60 Hz
Contact Ratings
120 Vac-- 7.4 AFL, 44.0 ALR; 240 Vac-- 5.1 AFL, 30.6 ALR
Voltage
120 Vac; 240 Vac
Setpoint Temperature Range (C)
4 C to 82 C
Setpoint Temperature Range (F)
40 F to 180 F
Operating Temperature Range (F)
125 F Maximum
Operating Temperature Range (C)
52 C Maximum
Output
relay
Relay Outputs
2 SPST
Sensor Inputs
1
Sensor Element
Copper bulb
Capillary Length (ft)
10 ft
Capillary Length (m)
3 m
Bulb Size (in.)
28 in. long x 1/8 diameter
Bulb Size (mm)
711 mm long x 3 mm diameter
Differential Temperature (F)
5 F
Differential Temperature (C)
3 C
Interstage Differential Temperature (C)
4 C
Interstage Differential Temperature (F)
7 F