Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
Return Air Temp Controller (industrial live volt thermostat ), 35F - 110 F

T4054B1016/U

Return Air Temp Controller (industrial live volt thermostat ), 35F - 110 F

  • Product Info
  • Literature

Overview

Provides SPDT heavy-duty, line-voltage temperature control in ventilation, heating or cooling systems.

Features

  • Use in a variety of farm, industrial or commercial applications.
  • Wall or duct mount in any position.
  • Fast response, tin-plated element not affected by adverse environment.
  • Rugged case.
  • Mounts on flat surface with three screws.
  • T6064 provides fast response with hydraulic temperature sensing elements mounted on the unit.

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Provides control in cooling systems
Dimensions (in.)
7 5/8 in. high x 2 5/8 in. wide x 2 in. deep
Dimensions (mm)
194 mm high x 67 mm wide x 51 mm deep
Comments
Make R to W on temperature rise
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed: E4436, vol. 5, sec. 12, Guide XAPX
Approvals, Canadian Standards Association
CSA Listed: Report -1
Contact Ratings
120 Vac-- 16.0 AFL, 80.0 ALR; 240 Vac-- 8.0 AFL, 40.0 ALR
Voltage
120 Vac; 240 Vac
Setpoint Temperature Range (C)
2 C to 38 C
Setpoint Temperature Range (F)
36 F to 100 F
Operating Temperature Range (F)
125 F Maximum
Operating Temperature Range (C)
52 C Maximum
Output
relay
Relay Outputs
1 SPST
Sensor Inputs
1
Sensor Element
Fast response capillary
Accuracy (F)
±6 F
Accuracy (C)
±3.3 C
Differential Temperature (F)
3.5 F
Differential Temperature (C)
1.9 C
Color
Gray