Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 6
Fan Coil, 4-Pipe,120-277V Man. Heat/Cool

T4039S1040/U

Same As T4039S1016 Except Has Modified Cover to Enhance Protection.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Control line voltage valves of a fan coil unit in cooling, manual or automatic changeover heating-cooling systems.

Features

  • Directly operate one or two valves.
  • Positive deadband separates heating and cooling circuits in automatic models.
  • Includes allen wrench for cover and mounting screws.

Product Specifications

Application
4 pipe fan coil, manual heat-cool changeover
Dimensions (in.)
4 5/8 in. high x 4 15/16 in. wide x 1 5/16 in. deep.
Dimensions (mm)
118 mm high x 125 mm wide x 33 mm deep
Includes
Allen wrench for cover and mounting screws
Item Type
Product
Mounting
4 in. square outlet box or 2-ganged outlet box
Electrical Ratings
Fan Switch: 120 Vac: 5.5 AFL, 33.0 ALR; 240 Vac: 2.75 AFL, 16.5 ALR; 277 Vac: 2.4 AFL, 14.4 ALR; Thermostat (Valve load): 120 Vac: 0.32 AFL, 1.0 A ALR; 240 Vac: 0.16 AFL, 0.50 ALR; 277 Vac: 0.14 AFL, 0.43 ALR
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
File No. E34436, Vol 2, dated 3-19-73; Guide No. XAPX
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
120 to 277 Vac
Switch Positions (System)
HEAT-OFF-COOL
Switch Positions (Fan)
HI-MED-LO
Differential Temperature (F)
The differential from make of one contact to make of the opposite contact is 7 F maximum with a positive deadspot.
Differential Temperature (C)
The differential from make of one contact to make of the opposite contact is 4 C maximum with a positive deadspot.
Color
Tan
Display
None
Changeover
Manual
Setting Temperature Range (F)
55 F to 95 F, marked COOL-WARM
Setting Temperature Range (C)
13 C to 35 C, marked COOL-WARM

Accessories

TG511A1000/U

Med. univ. thermostat guard Clear cover

TG511D1004/U

Med. univ. thermostat guard Beige cover