Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 12
SXB Energy only power meter, Large

SXB35-2400/U

Energy only meter with 2400 amp current sensor

  • Product Info
  • Literature

Overview

Honeywell’s innovative three-phase networked (Modbus RTU) power meters combine power metering electronics and high accuracy industrial grade current sensors in a single package. There are two application-specific platforms to choose from. The SXB35 Meters are ideal for submetering applications where only kW and kWh are required. The SXB36 Enhanced Data Stream meters output 26 energy variables including kW, kWh, volts, amps, and power factor, making them ideal for power monitoring and diagnostics.

Features

  • Monitor energy parameters (kW, kWh, kVAR, PF, Amps, Volts) at up to 63 locations on a single RS-485 network—greatly reduces wiring time and cost.
  • Fast split-core installation eliminates the need to remove conductors—saves time and labor.
  • Precision metering electronics and current transformers in a single package reduces the number of installed components, meaning huge labor savings.
  • Smart electronics eliminate current sensor orientation concerns—resulting in fast, trouble-free installation.
  • Certified to ANSI C12.16.

Product Specifications

Application
Ideal for monitoring electrical power in commercial and industrial facilities
Item Type
Accessory
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed
Approvals, Canadian Standards Association
Recognized
Operating Humidity Range (% RH)
0-95% non-condensing
Voltage
208V - 480V
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Output
RS-485
Accuracy
±1% total system accuracy, (10% to 100% of current sensor rating)
Display
None
Current Sensor Rating (A)
2400A
Protocol
Modbus RTU
Current Sensors Included
Large
Number of Phases
1 to 3