Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 8
Current sensor 400A split-core

SUB-CS400

Current sensor 400A split-core

  • Product Info
  • Literature

Overview

The Class 5000 meter is a 3-Phase meter with communications. (Single Phase and Two Phase 2-element options available.) The device is used to monitor electric power usage of individual loads after the utility meter and store kW and kVAR data for automatic meter reading. The Class 500 meter is dual protocol capable and provides both RS485 and Ethernet communications.

Product Specifications

Application
Set of 3 400A Split-Core Current sensor
Dimensions (in.)
Interior Dim: 1 1/2" x 2 3/4" / Exterior Dim: 4 3/8” H x 3 3/4” W x 1 3/8” D
Dimensions (mm)
Interior Dim : 38 mm x 14.3 mm / Exterior Dim : 111 mm x 95.25 mm x 34.93 mm D
Item Type
Product
Current Sensor Rating (A)
400A