Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Programmable Timers, Clock type

ST6008B1005/U

Programmable Timers ,Clock type: 7-day synchronous ,Switching: 1 spdt

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

Provide 24-hour or 7-day time-based switching.

Features

  • Universal application with 24-hour or 7-day programming.
  • Battery backup (quartz drive).
  • Screw wiring terminals.
  • Three-way override.
  • Captive trippers.

Product Specifications

Application
Programmable Timers
Dimensions (in.)
4 1/4 in. high x 2 15/16 in. wide x 2 1/4 in. deep
Dimensions (mm)
108 mm high x 75 mm wide x 57 mm deep
Item Type
Product
Mounting
Surface or on DIN rail
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
Listed File: E83486
Approvals, Canadian Standards Association
Certified: File No. LR52379
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
0 to 95% RH
Voltage
120 Vac
Timing
Minimum-- 2 hours
Ambient Temperature Range (F)
-40 F to +180 F
Ambient Temperature Range (C)
-40 C to +82 C
Switching
1 SPDT
Switch Ratings
1350 W tungsten; 22 A resistive @ 250 V
Clock Type
7-day synchronous