Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 3
Tachometer with single channel relay

SNDJ-CNT-G02-ECC/U

Tachometer with single channel, relay and 0-10Vdc output.

This product is no longer available for purchase.

  • Product Info
  • Literature

Product Specifications

Application
Used for VFD speed measurement and feedback
Dimensions (in.)
29/32 in. side x 4 13/32 in. deep x 3 29/32 in. high
Dimensions (mm)
23 mm wide x 113 mm deep x 99 mm high
Temperature Range (F)
-40 F to +185 F
Temperature Range (C)
-40 C to +85 C
Used With
YP900
Voltage
10 to 36 Vdc
Enclosure Rating
IP40, terminals IP20