Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Remote Reset Module, Unit Pack

S7820A1007/U

Remote Reset Module, Unit Pack

  • Product Info
  • Literature

Overview

Serves as link between remote reset pushbutton and relay module. Allows 7800 SERIES relay module to be reset from a remote location.

Features

  • Reset button can be installed up to 1000 feet away.
  • Installs directly on the front of 7800 SERIES relay module.

Product Specifications

Application
Remote Reset Module
Dimensions (in.)
4 27/32 in. wide x 2 29/32 in. high x 29/32 in. deep
Dimensions (mm)
123 mm wide x 73 mm high x 23 mm deep
Weight (lb)
3 oz
Weight (kg)
0.09 kg
Comments
Includes 203541 5-wire Connector
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ2.
Approvals, Canadian Standards Association
Certified, File No. LR95329-3.
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Vibration
0.5 G environment
Approvals, Factory Mutual
Report No. 1V9AO.AF.