Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 6
Keyboard Display-French

S7800A1035/U

Keyboard Display-French

  • Product Info
  • Literature

Overview

Provides current status of burner sequence, timing information, hold information and lockout information, as well as selectable or preemptive messages.

Features

  • Application flexibility.
  • First-out annunciation and system diagnostics provided by 2 row by 20 column Vacuum Fluorescent Display (VFD).
  • S7800A1001 offers "Call Service" (Business Card) programmable message displayed when system lockout occurs.
  • S7800A1001 series 5 and greater has selectable ModBus Feature.
  • Local or remote annunciation of operation and fault information.
  • First out expanded annunciation with 24 limit and interlock LEDs enhances keyboard display module information.
  • Remote reset.

Product Specifications

Application
Keyboard Display
Dimensions (in.)
4 27/32 in. wide x 2 29/32 in. high x 29/32 in. deep
Dimensions (mm)
123 mm wide x 73 mm high x 23 mm deep
Weight (lb)
4 oz
Weight (kg)
0.11 kg
Comments
French Language
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ.
Approvals, Canadian Standards Association
Certified, File No. LR95329-3.
Voltage
13 Vdc peak fullwave rectified (+20/-15%).
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Federal Communications Commission
FCC Part 15, Class B, Emissions.
Vibration
0.5 G environment
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Report No. 1V9AO.AF.