Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 8
Pneumatic Controller, Action: Direct

RP920B1031/U

Pneumatic Controller, Action: Direct

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

High capacity, single/dual input pneumatic controller, used in conjunction with remote sensors, to provide proportional (P) or proportional plus integral (P+I) control of temperature, humidity, pressure, or dewpoint for heating and air conditioning.

Features

  • Proportional plus integral control option minimizes offset.
  • Miniature diaphragm technology provides high degree of accuracy and reliability.
  • Direct Acting models can be converted to Reverse Acting (RA) function in field.
  • Field adjustable compensation start point.
  • Local or remote setpoint field option. Integral action cut-off provides trouble-free automatic startup.
  • Transparent cover (optional) provides protection while allowing easy reading of settings and gages.
  • Corrosion resistant construction.

Product Specifications

Application
Proportional pneumatic controller
Airflow Usage
0.07 scfm (33.0 mL/s) with 1 psi (7kPa) pressure drop at 18 psi (124 kPa) main air supply
Dimensions (in.)
5 7/8 in. high x 3 13/16 in. wide x 3 1/4 in. without cover x 3 3/8 in. deep with cover
Dimensions (mm)
148 mm high x 96 mm wide x 83 mm without cover x 86 mm deep with cover
Maximum Safe Operating Pressure (psi)
30 psi
Maximum Safe Operating Pressure (kPa)
207 kPa
Temperature Range (F)
40 F to 130 F
Temperature Range (C)
5 C to 55 C
Includes
Without remote control point adjustment capability.
Comments
The controller is capable of operating with the MLP (Mainline pressure) as low as 15 psi (100 kPa) or as high as 23 psi (160 kPa), however recalibration may be required. All RP920s can be converted to reverse acting in the field.
Operating Humidity Range (% RH)
5 to 95% RH
Connection Size (in.)
Air: Combination 5/32 in. by 1/4 in. barb. Optional accessory 14003755-001 (barb fitting for port 4,6,7, or 8 for all RP920).
Pressure Ratings (psi)
Input Signal-- 3 to 15 psi; Output-- 3 to 13 psi, output signal maximum is Mainline Pressure minus 1/2 psi
Pressure Ratings (kPa)
Input Signal-- 21 to 103 kPa; Output-- 21 to 90 kPa, output signal maximum is Mainline Pressure minus 7 kPa
Action
Direct Acting
Mainline Pressure Range (psi)
17 to 21 psi; Maximum Safe-- 30 psi
Mainline Pressure Range (kPa)
115 to 145 kPa; Maximum Safe-- 205 kPa
Capacity
at 18 psi (124 kPa) MLP and 8.5 psi (59 kPa) BLP (does not include sensor usage): 0.046 scfm (21.7 mL/s)
Number of Sensor Inputs
dual
Remote Control Point Adjustment
No

Accessories

305616/U

1-1/2 in.Dia, 1/8 NPT Ctr Bck-Mt Recr ga

305929/U

1-1/2 in. diameter, 1/8 NPT center back stem mount -40 F to 160 F receiver gauge

305930/U

1-1/2 in. diameter, 1/8 NPT center back stem mount 0 F to 200 F receiver gauge

305931/U

1-1/2 in. diameter, 1/8 NPT center back stem mount 40 F to 240 F receiver gauge

305965/U

1-1/2 in. diameter, 1/8 NPT center stem, back mount pressure indicating gauge

305972/U

Receiver gauge, 1-1/2 in. 1/8 NPT

14000786-001/U

Receiver Gauge, 25 F-125 F scale

14000786-002/U

Receiver Gauge, -5 to 55 C scale

14000786-003/U

Receiver Gauge, 15 to 75% RH scale

14000786-004/U

Receiver Gauge, 65 to 95% RH scale

14000786-005/U

Receiver Gauge, 15 to 85% RH scale

14004267-001/U

Temperature/Humidity scale plate insert

14004322-001/U

DIN Rail Mount

43188123-010/U

Clear plastic cover for all RP920B, RP920C, RP920D pneumatic controllers

305986/U

Receiver Gauge. -20 to 80 F scale 1-1/2 in. diameter,1/2 NPT connection

14505694-003/U

13-3/4 inch (350 mm) long mounting rail

14505694-004/U

17-3/4 inch (450 mm) long mounting rail

Replacement Parts

43188059-001/U

Setpoint knob for all RP920 pneumatic controllers

43915905-110/U

O-ring for filter in RP920

14001865-001/U

Filter Cartridge Assembly

14002172-001/U

Gage Tap plug

14004533-001/U

Connector block w. gasket,CPA for RP920

14004277-003/U

SSetpoint module with gasket with CPA for RP920

14004278-002/U

Compensation module with gasket for RP920B and RP920D

14003757-001/U

Seal screw for port 8 and O-ring repair parts for RP920