Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 3
24 Vac 3-pipe Electric / Pneumatic Relay

RP818B1010/U

24 Vac 3-pipe Electric / Pneumatic Relay

  • Product Info
  • Literature

Overview

Electrically operated pneumatic switches used to interlock an electrical system and a pneumatic control system. Replacement devices are available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell devices.

Features

  • Usable as a diverting relay, a selector relay, or a stop and bleed relay.
  • Mount and operate in any position.
  • Available with lead wires or junction box.
  • Line or low voltage models available.

Product Specifications

Application
Electric / Pneumatic Relay
Mounting
Panel mount
Frequency
50 Hz
Electrical Connections
15 in. (380 mm) leads
Voltage
24 Vac
Operation
Energized: ports 1 and 3 connected, port 2 blocked,De-energized: ports 2 and 3 connected, port 1 blocked