Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 5
Electronic Pneumatic Transducer

RP7517B1016

Electronic Pneumatic Transducer

  • Product Info
  • Literature

Overview

Electronic-Pneumatic Transducers are used in electronic-pneumatic control systems to convert a proportional electric output signal from a controller into a direct-acting, proportional pneumatic signal.

Features

  • Screw mounting or snap rail (models with cover).
  • Factory calibrated.
  • Dual barb fittings.
  • High accuracy.

Product Specifications

Application
Electric to pneumatic Transducer
Airflow Usage
0.025 scfm (117mL/s)
Dimensions (in.)
2 7/16 in. wide x 3 5/8 in. high x 2 in. deep
Dimensions (mm)
62 mm wide x 92 mm high x 52 mm deep
Maximum Safe Operating Pressure (psi)
30 psi, maximum
Maximum Safe Operating Pressure (kPa)
205 kPa, maximum
Temperature Range (F)
131 F, maximum
Temperature Range (C)
55 C, maximum
Includes
With cover, external transformer required, 24 Vac, 50/60 Hz, (3 wire)
Electrical Connections
30 in. (762 mm) lead wire
Operating Humidity Range (% RH)
5 to 95% RH
Voltage
24 Vac external transformer
Pressure Range (psi)
0 to 18 psi; Output--3 to 15 psi
Pressure Range (kPa)
0 to 125 kPa; Output--21 to 103 kPa
Input Signal
2 to 10 Vdc at 0.1 mA max
Air connections
Dual barb-fittings for 1/4 in. or 5/32 in. O.D. plastic tubing
Capacity
0.45 scfm (211 mL/s)
Nominal High End (psi)
16 psi with 18 psi main pressure at 12 Vdc or 16 psi at 11 Vdc ( min. )
Nominal High End (kPa)
116 kPa with 125 kPa main pressure at 12 Vdc or 110 kPa at 11 Vdc ( min. )
Nominal Low End (psi)
0.5 psi at 0 Vdc
Nominal Low End (kPa)
3.5 kPa at 0 Vdc
Current
16 mA