Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 4
On-Off Primary Ctrl with Pre/Post-Purge

RM7896D1027/U

On-Off primary control with pre/post purge-interrupted pilot and dynamic AFS test

  • Product Info
  • Literature

Overview

Microprocessor-based integrated full-function primary burner control for automatically fired gas, oil, or combination fuel single burner applications. Provides level of safety, functional capability and features beyond conventional controls.

Features

  • Functions include automatic burner sequencing, flame supervision, system status indication, system or self-diagnostics and troubleshooting.
  • Subbase, amplifier and purge card are required for operation.
  • Options include PC interface, keyboard display module, DATA CONTROLBUS™ MODULE, remote display module, first-out expanded annunciator, and COMBUSTION SYSTEM MANAGER™ software.
  • 15 second postpurge.
  • Five LEDs provide sequence information.
  • Interchangeable plug-in flame amplifiers.
  • Local or remote annunciation of operation and fault information.
  • Nonvolatile memory retains history files and sequencing status after power loss.
  • Optional remote reset capability.
  • Optional report generation.
  • Selectable recycle or lockout on loss of airflow or flame.
  • Shutter drive output.
  • Airflow switch check.
  • Delayed main valve.

Product Specifications

Application
On-Off Primary Control with Pre and Post purge
Dimensions (in.)
5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
Dimensions (mm)
127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
Weight (lb)
1 lb 15 oz
Weight (kg)
0.9 kg
Comments
Blinking Fault code LED, early spark termination when flame sensed, pre and post purge
Frequency
50 Hz; 60 Hz (±10%)
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ.
Approvals, Canadian Standards Association
Certified, File No. LR95329-3.
Voltage
120 Vac (+10, -15%)
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Federal Communications Commission
FCC Part 15, Class B, Emissions.
Flame Establishing Period - Pilot
4 sec or 10 sec
Flame Establishing Period - Main
10 sec
Interlocks
Selectable
PrePurge
Determined by ST7800A Purge Timer Card
PostPurge
60 sec
Required Components
Q7800A,B Universal Wiring Subbases. R7847, R7848, R7849, R7851, R7852, R7861, or R7886 Flame Signal Amplifier. ST7800A Plug-in Purge Timer Card.
AirFlow Check
Dynamic
Delayed Main Valve
Yes
Pilot Type
interrupted
Vibration
0.5 G environment
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Report No. OX4A5.AF.