Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 8
On-Off Primary Control, Unit pack

RM7895A1014/U

On-Off Primary Control, Unit pack

  • Product Info
  • Literature

Overview

Microprocessor-based integrated primary burner control for automatically fired gas, oil, or combination fuel single burner applications. Provides level of safety, functional capability and features beyond conventional controls.

Features

  • Functions include automatic burner sequencing, flame supervision, system status indication, system or self-diagnostics and troubleshooting.
  • Subbase, amplifier, and prepurge timer are required for operation.
  • Options include PC interface, keyboard display module, DATA CONTROLBUS™ MODULE, remote display module, first-out expanded annunciator, and COMBUSTION SYSTEM MANAGER™ software.
  • Five LEDs provide sequence information.
  • Interchangeable plug-in flame amplifiers.
  • Optional local or remote annunciation of operation and fault information.
  • Nonvolatile memory retains history files and sequencing status after power loss.
  • Optional remote reset capability.
  • Optional report generation.
  • Selectable relight or lockout on loss of flame.
  • Airflow switch check.

Product Specifications

Application
On-Off Primary Control with Prepurge
Dimensions (in.)
5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
Dimensions (mm)
127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
Used With
7800 Series Amplifiers
Weight (lb)
1 lb 15 oz
Weight (kg)
0.9 kg
Frequency
50 Hz; 60 Hz (±10%)
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ.
Approvals, Canadian Standards Association
Certified, File No. LR95329-3.
Voltage
120 Vac (+10, -15%)
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Federal Communications Commission
FCC Part 15, Class B, Emissions.
Flame Establishing Period - Pilot
4 sec or 10 sec
Flame Establishing Period - Main
Intermittent
Interlocks
Selectable
PrePurge
Determined by ST7800A Purge Timer Card
Required Components
Q7800A,B Universal Wiring Subbases. R7847, R7848, R7849, R7851, R7852, R7861, or R7886 Flame Signal Amplifier. ST7800A Plug-in Purge Timer Card.
Delayed Main Valve
No
Pilot Type
intermittent
Vibration
0.5 G environment
Approvals, Control Safety Devices
Acceptable: CSD-1
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Report No. OX4A5.AF.