Skip Ribbon Commands
Skip to main content
SharePoint
Item 11 Of 26
SLATE 150 in/lb NEMA 1 Actuator

R8001M1150

SLATE 150 in/lb NEMA 1 Actuator

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

SLATE™ brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application - offering virtually limitless development opportunities with far less complexity

Features

  • Provides 24 Vdc or 24 to 240 Vac flame safeguard
  • Dual fuel capability
  • Configurable safety
  • DIN rail mountable
  • Designed to mount inside an electrical enclosure as part of a system.

Product Specifications

Application
150 in lb actuator used with SLATE Fuel Air Ratio Control Module in NEMA 1
Temperature Range (F)
-18°F to +158°F
Temperature Range (C)
-28°C to +70°C
Used With
R8001C6001/U SLATE Fuel Air Ratio Control Module
Comments
This actuator is safety certified for use of modulating fuel/air valves when used with the SLATE A/F module only
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed, File: UL 1998, UL353
Approvals, Canadian Standards Association
FM/FMC- ANSI/ISA 61010-1 Safety Requirements for Electrical Equipment
Operating Humidity Range (% RH)
0 to 99% non condensing
Voltage
24 VDC
Shipping and Storage Temperature Range (F)
-40°F to +176°F
Shipping and Storage Temperature Range (C)
-40°C to +80°C
Approvals, CE
Compliance with European CE requirements; EMC Directive 2004/108/EC; Low Voltage Directive 2006/95/EC
Required Components
R8001A1001/U; R8001C6001/U
Vibration
Vibration sinusoidal: 5 Hz - 30 Hz, Amplitude: 0.012mil pk/pk75 mm, Vibration sinusoidal: 30 Hz – 300 Hz at 0.6G, Endurance: 1.1G for 2 hours at resonant frequencies
Approvals, Factory Mutual
ANSI/ISA 61010-1 Safety Requirements for Electrical Equipment (North America); for Measurement Control, and Laboratory, (UK- European Notified Body)
Enclosure Rating
NEMA 1, IP10
Weight (oz)
54
Weight (g)
1360.7

Accessories

50124386-001

Kit to connect SLATE Low Torque actuators to V51E or V5197A valves

50123928-001

Kit to mount the SLATE Low Torque actuator to the Maxon CV series valve.