Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 25
SLATE 10 inch Color Touch Screen Display

R8001K1010/C

SLATE 10 inch Color Touch Screen Display

  • Product Info
  • Literature

Overview

SLATE™ brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application - offering virtually limitless development opportunities with far less complexity

Features

  • Provides 24 Vdc or 24 to 240 Vac flame safeguard
  • Dual fuel capability
  • Configurable safety
  • DIN rail mountable
  • Designed to mount inside an electrical enclosure as part of a system.

Product Specifications

Application
Provides web based user interface for viewing systems status, viewing, creating or modifying configurations
Temperature Range (F)
-20 F to 150 F
Temperature Range (C)
-29 C to 66 C
Includes
Ten inch color touch screen display provides the ability to create vivid application displays using web technology. The screen is web enabled and is used with the SLATE Web Editor tool and the SLATE Combustion System.
Used With
R8001A1001/U SLATE Base Module; R8001S9001/U SLATE Subbase
Comments
IRI Acceptable
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed, File: MP268
Operating Humidity Range (% RH)
95% continuous, noncondensing
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +66 C
Approvals, Federal Communications Commission
Part 15, Class A
Required Components
R8001A1001/U; R8001S9001/U
Vibration
0.5 G environment
Enclosure Rating
Must be mounted inside a grounded metal enclosure

Marketing Collateral

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (English)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Portuguese)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Spanish)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Chinese)

Sales/Promotional Materials-SLATE Integrated Combustion Management System Improves Production Efficiency for Candy Factory case study

Sales/Promotional Materials-SLATE Enhances Efficiency for Sodium Silicate Mfg in Mexico case study

Sales/Promotional Materials-SLATE Maximizing Production Efficiency for a Fertilizer Plant

Sales/Promotional Materials-SLATE Modernizes Mexican Plant with a Breakthrough Solution for Automating Grain Drying case study

Sales/Promotional Materials-SLATE - Mexican Juice Plant Picks Honeywell case study

Sales/Promotional Materials-SLATE Boosts Performance at Mexican Juice Plant case study

Sales/Promotional Materials-SLATE Optimizes Productivity for Soap Manufacturer in Mexico case study

Sales/Promotional Materials-SLATE Help Produce Quality Beer in Mexico case study

Sales/Promotional Materials-SLATE Boiler Efficiency Gets a Boost at a US Brewery House

Sales/Promotional Materials-SLATE™ Security Manual Brochure - Best Practices With Respect To Cyber Security (English)

Owners Manual

Operator/Owner Materials-User Guide for SLATE Integrated Combustion Management System (English)

Technical Documents

Installation Materials-Installation Instructions for SLATE Base Module R8001A1001 (English)

Installation Materials-Installation Instructions for SLATE Sub-Base Module R8001S9001 (English)

Installation Materials-Installation Instructions for SLATE Rectification Ampli-Check Flame Amplifier R8001V1031 (English)

Installation Materials-Installation Instructions for SLATE UV Visible Ampli-Check Flame Amplifier R8001F1091 (English)

Installation Materials-Installation Instructions for SLATE IR Ampli-Check Flame Amplifier R8001F1041 (English)

Installation Materials-Installation Instructions for SLATE Fuel Air Ratio Module R8001C6001 (English)

Installation Materials-Installation Instructions for SLATE Limit Control Module R8001L8001 (English)

Installation Materials-Installation Instructions for SLATE Digital I/O Module R8001D4001 (English)

Installation Materials-Installation Instructions for SLATE Analog I/O Module R8001U3001 (English)

Installation Materials-Installation Instructions for SLATE Burner Control Module R8001B2001 (English)

Installation Materials-Installation Instructions for SLATE Annunciator Module R8001N7001 (English)

Installation Materials-Installation Instructions for UV Ampli-Check Flame Amplifier R8001S1071 (English)

Installation Materials-Installation Instructions for SLATE UV Shutter-Check Flame Amplifier R8001S1051 (English)

Installation Materials-Installation Instructions for SLATE Color Touch Screen Display R8001K5001 (English)

Product Data and Specifications-Submittal Specification for Honeywell SLATE ICM Platform (English)

Product Data and Specifications-Spécifications pour la soumission - Plateforme de gestion intégrée de la combustion ICM SLATE de Honeywell (French)

Product Data and Specifications-Especificaciones Del Proyecto - Plataforma Honeywell SLATE ICM (Spanish)

Product Data and Specifications-Submittal Specification for SLATE Integrated Combustion Management System

Installation Materials-Installation Instructions for Temperature Sense Block for Thermocouples (English, French)

Installation Materials-R8001M Actuator Mounting Kit for V51E and V5197 Valves

Installation Materials-R8001M Actuator Mounting Kit for Maxon CV Series Valves

Product Data and Specifications-Options for Connecting Honeywell Valves to SLATE Actuators (English)