Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 26
SLATE UV/Visible Ampli-Check Flame Amp Module

R8001F1091/U

SLATE UV/Visible Ampli-Check Flame Amp Module

  • Product Info
  • Literature
  • Demos

Overview

SLATE™ brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application - offering virtually limitless development opportunities with far less complexity

Features

  • Provides 24 Vdc or 24 to 240 Vac flame safeguard
  • Dual fuel capability
  • Configurable safety
  • DIN rail mountable
  • Designed to mount inside an electrical enclosure as part of a system.

Product Specifications

Application
Provides response to an ultraviolet or visible type flame detector to indicate the presence of flame
Temperature Range (F)
-20 F to 150 F
Temperature Range (C)
-29 C to 66 C
Used With
R8001A1001/U SLATE Base Module; R8001S9001/U SLATE Subbase; C7927 and C7962 flame detectors
Comments
This amplifier is used with the Honeywell C7927 (UV) and C7962 (Vis.) flame detectors. The module will display flame strength and has a 0.0 to 5.0 VDC flame signal reading range, IRI Acceptable
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed, File: MP268
Operating Humidity Range (% RH)
95% continuous, noncondensing
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +66 C
Approvals, Federal Communications Commission
Part 15, Class A
Flame Failure Response Time (sec)
0.8 to 3.0 seconds
Required Components
R8001A1001/U; R8001S9001/U
Vibration
0.5 G environment
Enclosure Rating
Must be mounted inside a grounded metal enclosure

Marketing Collateral

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (English)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Portuguese)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Spanish)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Chinese)

Sales/Promotional Materials-SLATE Integrated Combustion Management System Improves Production Efficiency for Candy Factory case study

Sales/Promotional Materials-SLATE Enhances Efficiency for Sodium Silicate Mfg in Mexico case study

Sales/Promotional Materials-SLATE Maximizing Production Efficiency for a Fertilizer Plant

Sales/Promotional Materials-SLATE Modernizes Mexican Plant with a Breakthrough Solution for Automating Grain Drying case study

Sales/Promotional Materials-SLATE - Mexican Juice Plant Picks Honeywell case study

Sales/Promotional Materials-SLATE Boosts Performance at Mexican Juice Plant case study

Sales/Promotional Materials-SLATE Optimizes Productivity for Soap Manufacturer in Mexico case study

Sales/Promotional Materials-SLATE Help Produce Quality Beer in Mexico case study

Sales/Promotional Materials-SLATE Boiler Efficiency Gets a Boost at a US Brewery House

Sales/Promotional Materials-SLATE™ Security Manual Brochure - Best Practices With Respect To Cyber Security (English)

Owners Manual

Operator/Owner Materials-User Guide for SLATE Integrated Combustion Management System (English)

Technical Documents

Installation Materials-Installation Instructions for SLATE Base Module R8001A1001 (English)

Installation Materials-Installation Instructions for SLATE Sub-Base Module R8001S9001 (English)

Installation Materials-Installation Instructions for SLATE Rectification Ampli-Check Flame Amplifier R8001V1031 (English)

Installation Materials-Installation Instructions for SLATE UV Visible Ampli-Check Flame Amplifier R8001F1091 (English)

Installation Materials-Installation Instructions for SLATE IR Ampli-Check Flame Amplifier R8001F1041 (English)

Installation Materials-Installation Instructions for SLATE Fuel Air Ratio Module R8001C6001 (English)

Installation Materials-Installation Instructions for SLATE Limit Control Module R8001L8001 (English)

Installation Materials-Installation Instructions for SLATE Digital I/O Module R8001D4001 (English)

Installation Materials-Installation Instructions for SLATE Analog I/O Module R8001U3001 (English)

Installation Materials-Installation Instructions for SLATE Burner Control Module R8001B2001 (English)

Installation Materials-Installation Instructions for SLATE Annunciator Module R8001N7001 (English)

Installation Materials-Installation Instructions for UV Ampli-Check Flame Amplifier R8001S1071 (English)

Installation Materials-Installation Instructions for SLATE UV Shutter-Check Flame Amplifier R8001S1051 (English)

Installation Materials-Installation Instructions for SLATE Color Touch Screen Display R8001K5001 (English)

Product Data and Specifications-Submittal Specification for Honeywell SLATE ICM Platform (English)

Product Data and Specifications-Spécifications pour la soumission - Plateforme de gestion intégrée de la combustion ICM SLATE de Honeywell (French)

Product Data and Specifications-Especificaciones Del Proyecto - Plataforma Honeywell SLATE ICM (Spanish)

Product Data and Specifications-Submittal Specification for SLATE Integrated Combustion Management System

Installation Materials-Installation Instructions for Temperature Sense Block for Thermocouples (English, French)

Installation Materials-R8001M Actuator Mounting Kit for V51E and V5197 Valves

Installation Materials-R8001M Actuator Mounting Kit for Maxon CV Series Valves

Product Data and Specifications-Options for Connecting Honeywell Valves to SLATE Actuators (English)

DSP3983/U

SLATE Demo Kit

May we also suggest

SLATE Fuel Air Ratio Control Module

R8001C6001/U

SLATE Fuel Air Ratio Control Module

SLATE Digital Module

R8001D4001/U

SLATE Digital Module

SLATE IR Ampli-Check Flame Amp Module

R8001F1041/U

SLATE IR Ampli-Check Flame Amp Module

SLATE 7 inch Color Display

R8001K5001/U

SLATE 7 inch Color Display

SLATE Limit Control Module

R8001L8001/U

SLATE Limit Control Module

SLATE Annunciator Module

R8001N7001/U

SLATE Annunciator Module

SLATE UV Shutter-Check Flame Amp Module

R8001S1051/U

SLATE UV Shutter-Check Flame Amp Module

SLATE UV Ampli-Check Flame Amp Module

R8001S1071/U

SLATE UV Ampli-Check Flame Amp Module

SLATE Sub-Base

R8001S9001/U

SLATE Sub-Base

SLATE Analog Module

R8001U3001/U

SLATE Analog Module

SLATE Rectification Flame Amp Module

R8001V1031/U

SLATE Rectification Flame Amp Module

SLATE Burner Control Module

R8001B2001/U

SLATE Burner Control Module