Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 26
SLATE Burner Control Module

R8001B2001/U

SLATE Burner Control Module

  • Product Info
  • Literature
  • Demos

Overview

SLATE™ brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application - offering virtually limitless development opportunities with far less complexity

Features

  • Provides 24 Vdc or 24 to 240 Vac flame safeguard
  • Dual fuel capability
  • Configurable safety
  • DIN rail mountable
  • Designed to mount inside an electrical enclosure as part of a system.

Product Specifications

Application
Provides integrated burner control for automatically fired gas and oil or combination fuel single burner applications, The Fuel Air Ratio Module provides the ability to control up to 4 SLATE Actuators and 2 Variable Frequency Drives
Temperature Range (F)
-20 F to 150 F
Temperature Range (C)
-29 C to 66 C
Used With
R8001A1001/U SLATE Base Module; R8001S9001/U SLATE Subbase
Comments
Provides safety and functionality capability, valve proving, dual fuels and configurable safety, IRI Acceptable
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed, File: MP268
Operating Humidity Range (% RH)
95% continuous, noncondensing
Voltage
24 Vdc (±15%); 24 Vac (±15%); 85-264 Vac.
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +66 C
Approvals, Federal Communications Commission
Part 15, Class A
Required Components
R8001A1001/U; R8001S9001/U
Vibration
0.5 G environment
Enclosure Rating
Must be mounted inside a grounded metal enclosure

Marketing Collateral

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (English)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Portuguese)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Spanish)

Sales/Promotional Materials-Brochure for SLATE Integrated Combustion Equipment Management (Chinese)

Sales/Promotional Materials-SLATE Integrated Combustion Management System Improves Production Efficiency for Candy Factory case study

Sales/Promotional Materials-SLATE Enhances Efficiency for Sodium Silicate Mfg in Mexico case study

Sales/Promotional Materials-SLATE Maximizing Production Efficiency for a Fertilizer Plant

Sales/Promotional Materials-SLATE Modernizes Mexican Plant with a Breakthrough Solution for Automating Grain Drying case study

Sales/Promotional Materials-SLATE - Mexican Juice Plant Picks Honeywell case study

Sales/Promotional Materials-SLATE Boosts Performance at Mexican Juice Plant case study

Sales/Promotional Materials-SLATE Optimizes Productivity for Soap Manufacturer in Mexico case study

Sales/Promotional Materials-SLATE Help Produce Quality Beer in Mexico case study

Sales/Promotional Materials-SLATE Boiler Efficiency Gets a Boost at a US Brewery House

Sales/Promotional Materials-SLATE™ Security Manual Brochure - Best Practices With Respect To Cyber Security (English)

Owners Manual

Operator/Owner Materials-User Guide for SLATE Integrated Combustion Management System (English)

Technical Documents

Installation Materials-Installation Instructions for SLATE Base Module R8001A1001 (English)

Installation Materials-Installation Instructions for SLATE Sub-Base Module R8001S9001 (English)

Installation Materials-Installation Instructions for SLATE Rectification Ampli-Check Flame Amplifier R8001V1031 (English)

Installation Materials-Installation Instructions for SLATE UV Visible Ampli-Check Flame Amplifier R8001F1091 (English)

Installation Materials-Installation Instructions for SLATE IR Ampli-Check Flame Amplifier R8001F1041 (English)

Installation Materials-Installation Instructions for SLATE Fuel Air Ratio Module R8001C6001 (English)

Installation Materials-Installation Instructions for SLATE Limit Control Module R8001L8001 (English)

Installation Materials-Installation Instructions for SLATE Digital I/O Module R8001D4001 (English)

Installation Materials-Installation Instructions for SLATE Analog I/O Module R8001U3001 (English)

Installation Materials-Installation Instructions for SLATE Burner Control Module R8001B2001 (English)

Installation Materials-Installation Instructions for SLATE Annunciator Module R8001N7001 (English)

Installation Materials-Installation Instructions for UV Ampli-Check Flame Amplifier R8001S1071 (English)

Installation Materials-Installation Instructions for SLATE UV Shutter-Check Flame Amplifier R8001S1051 (English)

Installation Materials-Installation Instructions for SLATE Color Touch Screen Display R8001K5001 (English)

Product Data and Specifications-Submittal Specification for Honeywell SLATE ICM Platform (English)

Product Data and Specifications-Spécifications pour la soumission - Plateforme de gestion intégrée de la combustion ICM SLATE de Honeywell (French)

Product Data and Specifications-Especificaciones Del Proyecto - Plataforma Honeywell SLATE ICM (Spanish)

Product Data and Specifications-Submittal Specification for SLATE Integrated Combustion Management System

Installation Materials-Installation Instructions for Temperature Sense Block for Thermocouples (English, French)

Installation Materials-R8001M Actuator Mounting Kit for V51E and V5197 Valves

Installation Materials-R8001M Actuator Mounting Kit for Maxon CV Series Valves

Product Data and Specifications-Options for Connecting Honeywell Valves to SLATE Actuators (English)

DSP3983/U

SLATE Demo Kit

May we also suggest

SLATE Fuel Air Ratio Control Module

R8001C6001/U

SLATE Fuel Air Ratio Control Module

SLATE Digital Module

R8001D4001/U

SLATE Digital Module

SLATE IR Ampli-Check Flame Amp Module

R8001F1041/U

SLATE IR Ampli-Check Flame Amp Module

SLATE 7 inch Color Display

R8001K5001/U

SLATE 7 inch Color Display

SLATE Limit Control Module

R8001L8001/U

SLATE Limit Control Module

SLATE Annunciator Module

R8001N7001/U

SLATE Annunciator Module

SLATE UV Shutter-Check Flame Amp Module

R8001S1051/U

SLATE UV Shutter-Check Flame Amp Module

SLATE UV Ampli-Check Flame Amp Module

R8001S1071/U

SLATE UV Ampli-Check Flame Amp Module

SLATE Sub-Base

R8001S9001/U

SLATE Sub-Base

SLATE Analog Module

R8001U3001/U

SLATE Analog Module

SLATE Rectification Flame Amp Module

R8001V1031/U

SLATE Rectification Flame Amp Module

SLATE UV/Visible Ampli-Check Flame Amp Module

R8001F1091/U

SLATE UV/Visible Ampli-Check Flame Amp Module