Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
Flame Amplifier, UV, FFRT: 0.8,1.0sec

R7861A1000/U

Flame Amplifier, UV, FFRT: 0.8,1.0sec

  • Product Info
  • Literature

Overview

Solid state plug-in amplifiers that respond to flame detector inputs to indicate the presence of flame when used with 7800 SERIES relay modules.

Features

  • Flame failure response time of 0.8 or 3.0 seconds.
  • Flame signal strength ranges from 0.0 to 5.0 Vdc.
  • Plug into 7800 relay module through printed circuit board edge connector keyed for proper orientation.
  • Flame signal test jacks to measure amplifier flame signal voltage.
  • Color-coded labels identify flame detection type. Dynamic Self-Check Amplifier test the detectors and all electronic components in the flame detection system 7800 SERIES relay module locks out on safety shutdown with flame detection system failure.
  • Compatible with existing Honeywell flame detectors (order separately).

Product Specifications

Dimensions (in.)
3 3/8 in. high x 3 9/16 in. wide x 7/8 in. deep.
Dimensions (mm)
85 mm high x 91 mm wide x 23 mm deep x
Weight (lb)
2.5 oz.
Comments
Color: Purple
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. LR95329-3
Customer Special
Operating Humidity Range (% RH)
85% RH continuous, non-condensing
Operating Temperature Range (F)
-40 F to +140 F
Operating Temperature Range (C)
-40 C to +60 C
Shipping and Storage Temperature Range (F)
-40 C to +65 C
Flame Failure Response Time (sec)
1.0 sec
Vibration
0.5 G continuous
Approvals, Control Safety Devices
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 1V9A0.AF
Weight (g)
71g
Self Checking
Dynamic Self-Check
Use With Primary Safety Control
7800 SERIES Relay Modules
Use With Flame Sensor
Gas, oil, coal: Ultraviolet Flame Sensor C7061