Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 8
Flame Amplifier, UV, FFRT: 0.8,1.0sec

R7849A1015/U

Flame Amplifier, UV, FFRT: 0.8,1.0sec

  • Product Info
  • Literature

Overview

Solid state plug-in amplifiers that respond to flame detector inputs to indicate the presence of flame when used with 7800 SERIES relay modules.

Features

  • Flame failure response time of 0.8 or 3.0 seconds.
  • Flame signal strength ranges from 0.0 to 5.0 Vdc.
  • Plug into 7800 relay module through printed circuit board edge connector keyed for proper orientation.
  • Flame signal test jacks to measure amplifier flame signal voltage.
  • Color-coded labels identify flame detection type. Dynamic Self-Check Amplifier test the detectors and all electronic components in the flame detection system 7800 SERIES relay module locks out on safety shutdown with flame detection system failure.
  • Compatible with existing Honeywell flame detectors (order separately).

Product Specifications

Comments
Color: Purple
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. LR95329-3
Flame Failure Response Time (sec)
0.8 sec or 1.0 sec
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 1V9A0.AF
Weight (g)
71g
Self Checking
None (standard)
Use With Primary Safety Control
7800 SERIES Relay Modules
Use With Flame Sensor
Gas, Oil: Minipeeper C7027A, C7035A, C7044