Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Flame Amplifier, Dynamic Self Check

R7824C1002/U

Dynamic self check flame amplifier with 3 second FFRT

  • Product Info
  • Literature

Overview

Solid state plug-in amplifiers that respond to flame detector inputs to indicate the presence of flame when used with 7800 SERIES relay modules.

Features

  • Flame failure response time of 0.8 or 3.0 seconds (1.0 or 2.0 for CE approved devices).
  • Flame signal strength ranges from 0.0 to 5.0 Vdc.
  • Plug into 7800 relay module through printed circuit board edge connector keyed for proper orientation.
  • Flame signal test jacks to measure amplifier flame signal voltage.
  • Color-coded labels identify flame detection type.
  • -Dynamic Self-Check Amplifier test the detectors and all electronic components in the flame detection system.
  • -Ampli-check tests the amplifier and 7800 SERIES Relay.
  • -None (standard) is just tested at normal system startup.
  • 7800 SERIES relay module locks out on safety shutdown with flame detection system failure.
  • Compatible with existing Honeywell flame detectors (order separately).

Product Specifications

Comments
Color: Green
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. LR95329-3
Customer Special
Flame Failure Response Time (sec)
3.0 sec
Approvals, Control Safety Devices
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 1V9A0.AF
Self Checking
Dynamic Self-Check
Use With Primary Safety Control
RM7824
Use With Flame Sensor
C7024E, F Flame Detector