Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
Flame Amplifier, Rectific., FFRT: 0.8sec

R7289A1012/U

Flame Amplifier, Rectific., FFRT: 0.8sec

This product is obsolete, but it can be purchased while supplies last.

  • Product Info
  • Literature

Overview

Solid state, plug-in units allow use of rectification or ultraviolet flame detection.

Features

  • Use with R4795A,D Flame Safeguard primary controls and appropriate flame detector.

Product Specifications

Comments
Color: Green
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Vol 7, Sec. 2
Approvals, Canadian Standards Association
Certified: File No. 158158-1120040
Customer Special
Flame Failure Response Time (sec)
0.8 sec
Approvals, Control Safety Devices
Approvals, Swiss RE
Approvals, Factory Mutual
Approved: Report No. 19608.1
Self Checking
None (standard)
Use With Primary Safety Control
R4795A, D
Use With Flame Sensor
Gas: Rectifying Flame Rods C7004, C7005, C7007, C7008, C7009, Q179; Gas, oil, coal: Ultraviolet Flame Sensor C7012A, C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.