Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 2
SELF CHECKING

R7247C1027

SELF CHECKING

This product is obsolete, but it can be purchased while supplies last.

  • Product Info
  • Literature

Overview

Solid state plug-in units respond to flame detector signal and indicate presence of flame.

Features

  • Use with BC7000; R4140; R4075C,D,E; R4138C,D Flame Safeguard controls and appropriate flame detector and FSP5075A1, FSP5075A3 Flame Amplifier Modules.

Product Specifications

Comments
Color: Green
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ2
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 140-A-2
Customer Special
Flame Failure Response Time (sec)
2 to 4 sec
Approvals, Control Safety Devices
Acceptable (CSD-1)
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.01
Self Checking
Dynamic Self-Check
Use With Primary Safety Control
R4140;BC7000;R4075C,D,E;R4138C,D;FSP5075
Use With Flame Sensor
Gas, oil, coal: Ultraviolet Flame Sensor C7012E, F