Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 58
REPACK KIT FOR 4  TO 6  VGF VALVES

R43176755005

Repack Kit for 4 to 6 inch VGF valves

  • Product Info
  • Literature

Product Specifications

Includes
Packing, washer, spring, gasket and lubricant
Used With
VGF2; VGF3; 4 to 6"
Ambient Temperature Range (F)
340 F steam
Ambient Temperature Range (C)
171 C steam
Pipe Size (inch)
4 in. to 6 in.
Pipe Size (DN)
DN100 or DN125 or DN150
Valve Type
Packing Kits
Controlled Fluid
Water w/max of 50% Glycol or Steam
ANSI/ASME Rating
125; 250
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.