Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 58
REPACK KIT FOR 2 5  AND 3  ANSI 250 VGF2 and VGF3 VALVES

R43176755004

Repack Kit for 2 5 and 3 inch ANSI 250 VGF2 and VGF3 valves

  • Product Info
  • Literature

Product Specifications

Includes
Packing, washer, spring, gasket and lubricant
Used With
VGF21EP/LP; VGF22; VGF32; up to 3"
Ambient Temperature Range (F)
340 F steam
Ambient Temperature Range (C)
171 C steam
Pipe Size (inch)
2 1/2 in. and 3 in.
Pipe Size (DN)
DN65 or DN80
Valve Type
Packing Kits
Controlled Fluid
Water w/max of 50% Glycol or Steam
ANSI/ASME Rating
125 pressure balanced; 250
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.