Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 58
Repack kit for 2 5  and 3  VGF ANSI 125 globe valves

R43176754002

Repack kit for 2 5 and 3 inch VGF ANSI 125 globe valves

  • Product Info
  • Literature

Product Specifications

Includes
Packing, washer, spring, gasket and lubricant
Used With
VGF21, VGF31 up to 3"
Ambient Temperature Range (F)
340 F steam
Ambient Temperature Range (C)
171 C steam
Pipe Size (inch)
2 1/2 in. and 3 in.
Pipe Size (DN)
DN65 or DN80
Valve Type
Packing Kits
Controlled Fluid
Water w/max of 50% Glycol or Steam
ANSI/ASME Rating
125
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.