Skip Ribbon Commands
Skip to main content
SharePoint
Item 10 Of 15
Integrated Burner Control Panel-Burnham

Q7800H1109/U

Integrated Burner Control Panel-Burnham

  • Product Info
  • Literature

Overview

Burner, panel or wall mount subbases for 7800 SERIES relay modules and S7830A Expanded Annunciator.

Features

  • Makes electrical connections for 7800 SERIES relay modules or S7830A Expanded Annunciator through bifurcated contacts.
  • Provides terminals for field wiring.
  • Twenty-two terminals.

Product Specifications

Application
Wiring Adapter Subbase
Dimensions (in.)
8 in. wide x 1 7/8 in. high x 10 in deep
Dimensions (mm)
203 mm wide x 48 mm high x 254 mm deep
Weight (lb)
2 lb
Weight (kg)
0.91 kg
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ2.
Approvals, Canadian Standards Association
Certified, File No. 158158-1512486
Customer Special
Burnham
Voltage
120 Vac (+10, -15%)
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Vibration
0.5 G environment
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.