Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 26
Single Fuel, Oil, Int.  Burn Ctrl. Panel

Q7800H1018/U

Single Fuel, Oil, Int. Burn Ctrl. Panel

This product is obsolete, but it can be purchased while supplies last.

  • Product Info
  • Literature

Overview

Burner, panel or wall mount subbases for 7800 SERIES relay modules and S7830A Expanded Annunciator.

Features

  • Makes electrical connections for 7800 SERIES relay modules or S7830A Expanded Annunciator through bifurcated contacts.
  • Provides terminals for field wiring.
  • Twenty-two terminals.

Product Specifications

Application
Wiring Adapter Subbase - Programmer
Dimensions (in.)
8 in. wide x 1 7/8 in. high x 10 in deep
Dimensions (mm)
203 mm wide x 48 mm high x 254 mm deep
Used With
Enhanced Programmer
Weight (lb)
2 lb
Weight (kg)
0.91 kg
Comments
Single Fuel
Frequency
50 Hz; 60 Hz (±10%)
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ2.
Approvals, Canadian Standards Association
Certified, File No. 158158-1512486
Customer Special
Webster
Voltage
120 Vac (+10, -15%)
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Vibration
0.5 G environment