Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 3
120 Vac, 60 Hz Gas Ign Transformer, Unit

Q652B1006/U

120 Vac, 60 Hz Gas Ign Transformer, Unit

This product is no longer available for purchase.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Used to ignite gas burners in commercial and industrial applications.

Features

  • Lightweight, 1 lb. (0.4 kg).
  • Include single high voltage electrode for gas applications.
  • For use with gas pilots with electrode spacings between 0.029 and 0.125 in.
  • Secondary Peak Voltage: 14Kv rms at 21Khz.
  • Mount in same space used by conventional ignition transformer.
  • For use only in interrupted ignition applications.
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035 or C7044 Minipeeper Ultraviolet Flame Detector.

Product Specifications

Application
Gas Ignition Transformer
Dimensions (in.)
4 15/32 in. high x 2 15/16 in. wide x 2 9/32 in. deep
Dimensions (mm)
101.6 mm high x 77.5 mm wide x 58.4 mm deep
Temperature Range (F)
14 F to 113 F
Weight (lb)
1 lb
Weight (kg)
0.45 kg
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
Component Recognized File MH14381
Approvals, Canadian Standards Association
LA66894
Operating Humidity Range (% RH)
90% RH
Voltage
120 Vac

Accessories

32004766-001/U

24 in. Ignition Cbl. - Q624, Q652, Unit

32004766-002/U

120 in. Ignition Cable for Q624 and Q652

32004766-003/U

Ignition Cable for Q624 and Q652 (order the number of feet in the Quantity box)

32004766-004/U

60 in. Ignition Cable for Q624 and Q652

32004766-006/U

36 in. Ignition Cable for Q624 and Q652

50060793-001/U

24 inch Ignition Cable for Q624 and Q652

50060793-002/U

120 inch Ignition Cable for Q624, Q652

50060793-003/U

Ignition Cable for Q624 and Q652

50060793-004/U

60 inch Ignition Cable for Q624 and Q652

50060793-005/U

8 inch Ignition Cable for Q624 and Q652

50060793-006/U

36 inch Ignition Cable for Q624 and Q652

50060793-007/U

36 in. Ignit. Cbl w/90° boot-Q624, Q652

50060793-008/U

60 in. Ignit. Cbl w/90° boot-Q624, Q652

50060793-009/U

120 in. Ign. Cbl w/90° boot-Q624, Q652

50060793-010/U

180 in. Ign. Cbl w/90° boot-Q624, Q652

50060793-011/U

19 in Ign Cbl w/90° ring end-Q624, Q652

50060793-012/U

36 in. Ign. Cbl. w/90° boot-Q624, Q652