Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 7
Auxiliary Switch- Controls Aux Equipment

Q607B1067/U

Auxiliary Switch- Controls Aux Equipment

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

For control of auxiliary equipment as a function of motor shaft position.

Features

  • Compatible with Modutrol III and Modutrol IV motors. (Requires 220738A adapter bracket for use with Modutrol IV motors).
  • Micro Switch precision switches, adjustable.
  • Indicate motor position by use of a scale plate anchored to a common shaft, which allows Q607 to be adjusted for operational sequence before mounting.
  • Adjustable plate allows universal mounting on either end of motor.
  • Wrap-around cover for easy access to switch adjustments and wiring.
  • Maintenance-free protection of the switches and cams.

Product Specifications

Application
Electro-mechanical
Dimensions (in.)
6 7/16 in. high x 5 3/16 in. wide x 2 1/8 in. deep
Dimensions (mm)
164 mm high x 132 mm wide x 54 mm deep
Includes
Revised mounting bracket
Weight (lb)
2.4 lb
Comments
Pre/Post 1969 Honeywell Modutrol Motors
Item Type
Accessory
Mounting
Cover or gear end
Approvals, Underwriters Laboratories Inc.
Listed File: E4436, Guide: XAPX2
Approvals, Canadian Standards Association
Certified: File No. LR1620
Electrical Connections
Screw terminals
Internal Auxiliary Switch
2
Auxiliary Switch Ratings
AFL - 120 Vac-- 9.8A; ALR- 120 Vac-- 58.8A; AFL - 240 Vac-- 4.9A; ALR- 240 Vac-- 29.4A
Control Signal
SPDT, On/Off switch

Accessories

220738A/U

Adapter Bracket. Adjusts shaft height