Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 11
Damper-Linkage Kit

Q605E1050/U

Damper-linkage kit connects Modutrol motor to provide control of duct airflow

Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Connect Modutrol® motor to standard damper or set of dampers to provide control of duct airflow.

Features

  • Adjustable to any degree of damper opening. Include ball joints, motor crank arm and damper arm for 1/2 in. (13 mm) diameter shaft.
  • 27520 pushrod must be ordered separately.

Product Specifications

Includes
Damper arm, motor crankarm, and 2 ball joints
Item Type
Product
Mounting
External, without bracket
Tradeline Value
Tradeline
Linkage Type
Damper
Used with Actuator
Modutrol Motor

Accessories

27520A/U

Push Rod (5/16 in. dia., 5 in. length) Used With: All Actuators and Dampers

27520B/U

Push Rod (5/16 in. dia., 10 in. length) Used With: All Actuators and Dampers

27520C/U

Push Rod (5/16 in. dia., 12 in. length) Used With: All Actuators and Dampers

27520D/U

Push Rod (5/16 in. dia., 15 in. length) Used With: All Actuators and Dampers

27520E/U

Push Rod (5/16 in. dia., 18 in. length) Used With: All Actuators and Dampers

27520G/U

Push Rod (5/16 in. dia., 24 in. length) Used With: All Actuators and Dampers

27520H/U

Push Rod (5/16 in. dia., 28 in. length) Used With: All Actuators and Dampers

27520K/U

Push Rod (5/16 in. dia., 36 in. length) Used With: All Actuators and Dampers

27520L/U

Push Rod (5/16 in. dia., 48 in. length) Used With: All Actuators and Dampers

27520Q/U

Push Rod (5/16 in. dia., 8 in. length) Used With: All Actuators and Dampers