Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 5
Linkage for 1.18"/30mm valve stroke
Linkage for 1.18"/30mm valve stroke
Linkage for 1.18"/30mm valve stroke

Q5024A1130/U

Linkage for 1.18"/30mm valve stroke

  • Product Info
  • Literature

Overview

Q5024 globe valve linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.

Features

  • Used with 2-way and 3-way globe valves in modulating or two-position service.
  • Quick and simple installation with no disassembly required.
  • Heavy-duty steel rack and pinion construction and aluminum die-cast housing.
  • Maintenance-free construction.
  • Flexible actuator mounting orientation.
  • Adjustable manual override lever and valve position indicator.
  • Available for 1/2 in. through 6 in. globe valves made by most manufacturers.
  • Used with Honeywell MS and MN Spring and Non-Spring Actuators.

Product Specifications

Used With
2-way and 3-way globe valves in modulating or two-position service
Comments
Materials: Cold Rolled Steel Housing; Steel Rack and Pinion Gears; Brass Bushing and Clip
Item Type
Product
Mounting
Linkage mounts directly to the valve bonnet; actuator(s) mount on linkage
Ambient Temperature Range (F)
-40 F to 140 F
Ambient Temperature Range (C)
-40 C to 60 C
Linkage Type
Valve
Used with Actuator
Direct Coupled Actuator
Stroke
1.18"/30mm
Shaft Dimensions (in.)
0.75 (19 mm)