Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 9
Q314A5625/B

Q314A5625/B

Pilot Burner with a left single tip style, #27 mounting bracket and non-primary aeration

  • Product Info
  • Literature

Overview

Non primary-aerated, insert orifice type pilot burner for main burner ignition. Used with Q309, Q340, Q390 thermocouples or Q313 thermopiles.

Features

  • Variety of mounting brackets available
  • Single tip style
  • Variety of tip directions to provide desired flame pattern.
  • Interchangeable, color-coded orifices can be ordered to convert between natural and LP gas

Product Specifications

Application
Used With
Item Type
Product
Mounting
Approvals, American Gas Association
Aeration
Compression Fitting Size
Compression Fitting Length
Orifice
Tip Style
Direction of Front Tip