Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 9
Flame Rectif.Pilot w.025 in.dia. Orifice

Q179B1182/U

Flame Rectif.Pilot w.025 in.dia. Orifice

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

Q179A,B Gas Pilot Burner Assemblies use the flame rectification principle to prove the flame. Q179A,B are used in conjunction with a suitable electronic flame safeguard control on industrial or commercial gas and gas pilot ignited oil burners.

Features

  • Q179A is a gas pilot assembly (with a flame electrode rod) and ignition electrode, making it suitable for applications requiring an interrupted or intermittent electrically ignited gas pilot burner.
  • Q179B has only the flame electrode and is suitable for use in continuous pilot applications.
  • Primary aerated type burner is equipped with stainless steel fins that provide the proper flame rod area to ground area ratio for maximum flame signal and flame stabilization.
  • Stainless steel electrode(s) are mounted in ceramic insulators, which permit electrode adjustment.
  • Rajah connectors facilitate disconnecting (A1126 has terminal screws).
  • Bracket permits side or end mounting.

Product Specifications

Application
For Continuous (Standing) pilot
Dimensions (in.)
4 5/8 in. high x 1 11/16 in. wide x 3 in. deep
Dimensions (mm)
118 mm high x 43 mm wide x 76 mm deep
Includes
Flame electrode
Mounting
side or end mount
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 140-A-2
Approvals, Factory Mutual
Approved: Report No. 22961
Type of Gas
Natural gas; Gas consumption--2.0 cfh (0.06 m3/hr)
Aeration
Primary
Compression Fitting Size
1/4 in. compression coupling,6.4 mm compression coupling
Orifice
0.025 in. dia. (0.635 mm dia.)
Wiring Terminal Type
Rajah
Tip Style
T