Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 23
Spyder BACnet Programmable VAV Controller, 6 Universal/4 Digital Inputs, 3 Analog/6 Digital Outputs, Integrated Actuator

PVB6436AS/U

Spyder BACnet Programmable VAV Controller, 6 Universal/4 Digital Inputs, 3 Analog/6 Digital Outputs, Integrated Actuator

  • Product Info
  • Literature

Overview

The Spyder Family of controllers are for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller communicates via either LONWORKS® or BACnet MS/TP network communications. Each controller provides flexible, universal inputs (UI) for external sensors, digital inputs (DI), and a combination of analog outputs (AO) and digital Triac outputs (DO). The Sylk Bus is included in each controller which enables connection to other Sylk enabled devices. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable using the NIAGARA AX FRAMEWORK® software.

Product Specifications

Application
VAV
Dimensions (in.)
6.27 in. high x 10.32 in. wide x 2.26 in. deep
Dimensions (mm)
159.2 mm high x 262 mm wide x 57.4 mm deep
Includes
Integrated Actuator & Pressure Sensor
Comments
Onboard 20 VDC power supply
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 916
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Application Size
Small to Large
I/O Count
6 UI, 4 DI, 3 AO, 6 DO
Output Type
Pulse Width Modulation, Floating, Staged On/Off
Compatible With
WEBs-AX; WEBs-N4
Power Consumption
9 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Setpoint Temperature Range (C)
Programmable
Setpoint Temperature Range (F)
Programmable
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-40 F to 150 F
Shipping and Storage Temperature Range (C)
-40 C to 65.5 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class B
Approvals, CE
Approved
Building Management Interface
WEBs-AX; WEBs-N4
Network Communications
BACnet MS/TP
Commissioning Software
WEBs-AX; WEBs-N4