Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 57
Spyder Lon Programmable Controller, 1 Universal/0 Digital Inputs, 1 Analog/2 Digital Outputs

PUL1012S/U

Spyder Lon Programmable Controller, 1 Universal/0 Digital Inputs, 1 Analog/2 Digital Outputs

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The Spyder Family of controllers are for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller communicates via either LONWORKS® or BACnet MS/TP network communications. Each controller provides flexible, universal inputs (UI) for external sensors, digital inputs (DI), and a combination of analog outputs (AO) and digital Triac outputs (DO). The Sylk Bus is included in each controller which enables connection to other Sylk enabled devices. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable using the NIAGARA AX FRAMEWORK® software.

Product Specifications

Application
Unitary
Dimensions (in.)
6.27 in. high x 4.8125 in. wide x 2.26 in. deep
Dimensions (mm)
159 mm high x 122 mm wide x 57 mm deep
Comments
Onboard 20 VDC power supply
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 916
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Application Size
Small to Large
I/O Count
1 UI, 0 DI, 1 AO, 2 DO
Output Type
Pulse Width Modulation, Floating, Staged On/Off
Compatible With
WEBs-AX; WEBs-N4
Power Consumption
5 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Setpoint Temperature Range (C)
Programmable
Setpoint Temperature Range (F)
Programmable
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
-40 C to 65.5 C
Shipping and Storage Temperature Range (F)
-40 F to 150 F
Shipping and Storage Temperature Range (C)
-40 C to 65.5 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class B
Approvals, CE
Approved
Building Management Interface
WEBs-AX; WEBs-N4
Network Communications
LonWorks
Commissioning Software
WEBs-AX; WEBs-N4

Marketing Collateral

Sales/Promotional Materials-Brochure for Spyder System Evolved Overview (English)

Sales/Promotional Materials-Spyder Goes To School

Sales/Promotional Materials-Case Study for Integrating the Village of Boys Town (English)

Sales/Promotional Materials-Case Study for San Diego Natural History Museum (English)

Sales/Promotional Materials-Case Study for Duke Realty WEBs/WEBs-AX Security (English)

Sales/Promotional Materials-Case Study for Morgan Building case study (English)

Sales/Promotional Materials-Case study for Northwest Museum of Arts and Culture case study (English)

Sales/Promotional Materials-Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)

Owners Manual

Operator/Owner Materials-User Guide for Spyder Tool for WEBs-N4 (English)

Wiring-PVL6438NS wiring for VAV application with TR23 wall module & C7770A

Wiring-PVL6436AS wiring for VAV application with staged reheat

Wiring-PUL6438S wiring for typical AHU application

Wiring-PUL6438S wiring with 4 to 20 mA enthalpy sensors and digital inputs

Wiring-PUL6438 wiring with 4 to 20 mA heating, cooling and model ML6161 damper actuator

Dimension-Spyder Lon� and ComfortPoint models' dimensions

Technical Documents

Installation Materials-Installation Instructions for PUL1012S, PUL6438S, PUL6438SR, PVL0000AS, PVL4022AS, PVL4024NS, PVL6436S, PVL6438S, PUL4024S Prog

Product Data and Specifications-Specification Data for PUL1012S, PUL4024S, PUL6438S, PUL6438SR, PVL0000AS, PVL4022AS, PVL4024NS, PVL6436S, PVL6438S Sp

Product Data and Specifications-Product Data for Spyder® Lon Programmable, VAV/Unitary Controllers (English)

Accessories

TR70-H/U

Zio LCD/Two-wire Sylk Wall Module with Humidity

TR70/U

Zio LCD/Two-wire Sylk Wall Module