Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 9
PRESSURE 10.0" ADJ UNIVER NO DISPL/PROBE

P7660D1000X

PRESSURE 10.0" ADJ UNIVER NO DISPL/PROBE

  • Product Info
  • Literature

Overview

The P7660 Series Dry Presuure Sensors prode reliable, acuurate mesurement of extremly low pressure aplications such as: bulding/roms pressure, air flow, variable air volume, filter status amd duct pressure. They are ideal for clean rooms, hospitals,fume hoods and coputer rooms. The P7660 sensors affer a single pressure range and 4-20mA outut signal.

Product Specifications

Application
Dry Static and Differential
Dimensions (in.)
4.75 in. high, 1.82 in. wide, 0.90 in. deep
Dimensions (mm)
121 mm high, 45.7 mm wide, 22.9 mm deep
Includes
Probe
Materials
ABS
Item Type
Product
Mounting
Duct Mount
Electrical Connections
0-5 V DC ; 0-10 V DC ; 4-20 mA
Supply Voltage
12 to 30 V DC ; 24 V AC
Connection Size (in.)
Accepts both 1/8 in and 1/4 in tubing
Accuracy
±1.0% of selected range (combined linearity and hysteresis) ; ±0.25% BFSL (Best fit straight line)
Display
No
Sensor Range
± 0-1 in. w.c. ; ± 0-2.5 in. w.c. ; ± 0-5 in. w.c. ; ± 0-10 in. w.c.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.