Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 15
Duct mount pressure sensor has ± 0-.1", 0-.25", 0-.5", 0-1" w.c. selectable pressure range with display

P7650B1008

Duct mount pressure sensor has ± 0-.1", 0-.25", 0-.5", 0-1" w.c. selectable pressure range with display

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Honeywell’s P7650 sensor can measure either air pressure or velocity. It is available in duct mount, panel mount or universal mount configurations. Duct and panel models have two pressure and velocity options with four field-selectable sub-ranges. The universal model comes in one pressure/velocity range with seven field selectable sub-ranges. All variants are available with and without display. The P7650 has an IP65/NEMA 4 environmental rating.

Features

  • Excellent tolerance to overpressure and vibration reduces field failures
  • Selectable ranges and scales reduce setup time and number of models to stock
  • High accuracy digital sensor with seven selectable sub-ranges maintains calibration and reduces callbacks
  • IP65/NEMA 4 housing allows for mounting in wash-down locations
  • High reliability sensor technology for long-term, maintenance-free operation
  • Circuit protection avoids damage due to incorrect input wiring

Product Specifications

Application
Sensors measure static and differential air pressure in duct and panel applications and can measure air velocity using pressure-velocity pick up tubes.
Dimensions (in.)
4-13/32 in. high x 3-1/2 in. wide x 1-19/32 in. deep with 7-13/32 in. long probe
Dimensions (mm)
112 mm high x 88 mm wide x 42 mm deep with 188 mm long probe
Comments
Velocity Mode: 500/1,000/2,000/3,000 FPM; 2.5/5/10/15MS
Item Type
Product
Mounting
Duct Mount
Approvals, Underwriters Laboratories Inc.
Plastic is UL 94 5VA fire retardant ABS
Operating Humidity Range (% RH)
100% RH, non-condensing
Voltage
12 to 30 Vdc or 24 Vac
Operating Temperature Range (F)
32 F to 140 F
Operating Temperature Range (C)
0 C to 60 C
Approvals, CE
Compliant
Output
0-10Vdc, 0-5Vdc, or 4-20mA selectable
Connection Size (in.)
Fittings: Brass barb; 0.24” (6.1mm) o.d.
Accuracy
Pressure Mode: ±1% F.S. (combined linearity and hysteresis); Velocity Mode: ±90 FPM (±0.45 MS) plus 5% of measured value (For measured values between 200 and 7000 FPM (1 and 35 MS))
Display
Yes
Pressure Range (in. w.c.)
± 0-.1", 0-.25", 0-.5", 0-1" w.c. selectable
Pressure Range (Pa)
±25, 50, 100, 250 Pa selectable
Proof pressure
3 psid (20.6 kPa)
Burst pressure
5 psid (34.5 kPa)

Accessories

P7650L6

Pressure-Velocity Pick-up tube 6 inch long

P7650L8

Pressure-Velocity Pick-up tube 8 inch long

P7650L10

Pressure-Velocity Pick-up tube 10 inch long

P7650L12

Pressure-Velocity Pick-up tube 12 inch long

P7650L14

Pressure-Velocity Pick-up tube 14 inch long