Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 12
Panel mount air pressure sensor with 0 to 10.0" w.c. pressure range and 4 to 20 mA output
Panel mount air pressure sensor with 0 to 10.0" w.c. pressure range and 4 to 20 mA output
Panel mount air pressure sensor with 0 to 10.0" w.c. pressure range and 4 to 20 mA output

P7635D10M

Panel mount air pressure sensor with 0 to 10.0" w.c. pressure range and 4 to 20 mA output

  • Product Info
  • Literature

Product Specifications

Application
Sensors measure static and differential air pressure in rooms and ducts.
Dimensions (in.)
3.5 in. high x 2.1 in. wide x 1.35 in. deep
Dimensions (mm)
88.9mm high x 53.3 mm wide x 34.3 mm deep
Item Type
Product
Mounting
Panel
Operating Humidity Range (% RH)
10-95% RH, non-condensing
Voltage
16-36 Vdc or 24 Vac
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Approvals, CE
Compliant
Output
4-20 mA
Connection Size (in.)
Fittings: Brass barb; 0.25” (6.35mm) o.d.
Accuracy
±0.5% FSO
Display
No
Pressure Range (in. w.c.)
0 to 10"
Proof pressure
350 in. w.c.
Burst pressure
550 in w.c.