Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 5
Panel Mounted Pneumatic/Electric Switch

P658F1000/U

Panel Mounted Pneumatic / Electric Switch. No Factory Calibration.

  • Product Info
  • Literature

Overview

Pneumatic-electric switches convert a controller's pneumatic signal to electrical switching, providing start and stop control. Replacements available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell pneumatic/ electric switches.

Features

  • Models available for surface or panel mounting.
  • Barb protected by open cage.
  • All ferrous parts plated to prevent corrosion.
  • Factory calibrated setpoint field adjustable to meet job requirements.
  • Neoprene diaphragm element.

Product Specifications

Application
Pneumatic / Electric Switch
Dimensions (in.)
3 1/4 in. high x 2 7/8 in. wide x 1 1/2 in. deep
Dimensions (mm)
83 mm high x 73 mm wide x 38 mm deep
Maximum Safe Operating Pressure (psi)
30 psi, maximum
Maximum Safe Operating Pressure (kPa)
207 kPa, maximum
Temperature Range (F)
40 F to 140 F
Temperature Range (C)
4 C to 60 C
Comments
No Factory Calibration
Mounting
Panel, through double D hole secured with hex nut
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
Category SDFY or SDFY2
Electrical Connections
1/4 in. quick-connect male terminals
Operating Humidity Range (% RH)
5 to 95% RH, 80 F (27C) max wet bulb
Approvals, Canadian Underwriters Laboratories Inc.
Listed, Volume I
Differential Pressure Range (psi)
1 psi
Differential Pressure Range (kPa)
7 kPa
Switch Operation
Converts pneumatic signal to electrical switching action (SPDT)
Switching Action
Make COM-NO on pressure rise to setpoint plus differential,Make COM-NC on pressure fall to setpoint
Pilot Duty Ratings
720 VA @ 125, 250 or 277 Vac
Switch Type
Pneumatic/Electric Switch
Air connections
Barb fitting for 1/4 in. (6 mm) O.D. plastic tubing
Setpoint Range (psi)
Field Adjustable--2 to 17 psi
Setpoint Range (kPa)
Field Adjustable--14 to 117 kPa
Motor Load
3/4 hp @ 125, 250 or 277 Vac
Resistive Load
25A @ 125, 250 or 277 Vac; 10A @ 480 Vac