Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 124
VFD, 2 HP, 480 Vac

NXS0020A1000/U

VFD, 2 HP, 480 Vac

This product is obsolete, but it can be purchased while supplies last.

  • Product Info
  • Literature

Overview

NXS Series standalone variable frequency drives (VFDs) are flexible, general purpose, dual rated drives designed to meet your toughest HVAC and constant torque applications. Built-in input and output EMI/FRI filters and AC chokes provide compact, reliable drive protection and reduced interference to the surrounding environment. NX Series vaiable frequency drives are a great solution for a wide variety of HVAC and industrial applications from simple fans, pumps and compressors to elevators, cranes or winders. Easy to install and commission, the NXS Series can be configured to operate with different field bus options making it easy to communicate with a variety of control systems.

Features

  • Seven configurable applications built in.
  • Easy commissioning through software or control panel.
  • Devices can be wall-mounted or panel-mounted.
  • Eleven protective functions (see Form 63-2600, Users Manual, Technical Data sections).
  • Compact Size.
  • Insulated gate bi-polar transistor (IGBT) technology.
  • Modbus, BacNet, Device Net, Profibus, LobBus, NS available as options cards.

Product Specifications

Dimensions (in.)
5.4 x 11.5 x 7.5
Dimensions (mm)
137.2 mm x 292.1mm x 190.5 mm
Weight (lb)
11 lb
Weight (kg)
5.0 kg
Item Type
Product
Frequency
0 Hz to 320 Hz
Voltage
460 Vac
Operating Temperature Range (F)
High Overload 14 to 122; Low Overload 14 to 104
Operating Temperature Range (C)
High Overload -10 to 50; Low Overload -10 to 40
Enclosure
NEMA 1
Relay Outputs
24 Vdc/8A; 125 Vdc/0.4A; 250 Vac/8A
Horsepower
2 HP
Current Ratings
4.3A
Analog Current Output
0 (4) - 20 mA, max 500 ohm
Bypass
Drive alone
Drive Family
NXS
Type of RFI Filter
Industrial filter
Continuous Output Current
overload 1.5 x High overload current (1min/10min); overload 1.1 x Low overload current (1min/10min)
Starting Torque
200% High; 150% Low
Peak Current
2 x high overload current, 2 seconds every 20 seconds
Acceleration time
0 - 3000 sec
Deceleration time
0 - 3000 sec
Analog Voltage Input
0 - 10 Vdc , 200K ohm
Analog Current Input
0 (4) - 20 mA, 250 ohm differential
Digital Output
50 mA/48v open collector
Reference Output Voltage
+10V, +3%, max 10mA
Auxiliary Voltage
24V, ± 15%, max 250 mA
Frame Type
FR4
Layout
Stand-alone drive