Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 6
Fast-acting, two-position actuator with 80 lb-in., spring return

MS8109F1010/U

Fast-acting, two-position actuator with 80 lb-in., spring return

  • Product Info
  • Literature

Product Specifications

Application
Fire and Smoke
Dimensions (in.)
8.9 in high x 5.13 in wide x 3.32 in deep
Dimensions (mm)
227 mm high x 129 mm wide x 84 mm deep
Weight (lb)
5 lb
Weight (kg)
2.3 kg
Materials
Aluminum housing
Comments
Two integral 3/8 in. clip-in flexible conduit connections
Item Type
Product
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL873, Plenum Rated
Electrical Connections
Color-coded leads
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
24 Vac +20% -10%
Power Consumption
Driving-- 23VA, Holding-- 7 VA
Shipping and Storage Temperature Range (F)
-40 F to 140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Ambient Temperature Range (F)
0 F to +130 F
Ambient Temperature Range (C)
-18 C to +55 C
Approvals, C-Tick
N314
Environmental, Electrical or Ingress Protection Rating
NEMA 1, IP40
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 80; Holding (dB(A) @ 1m)-- 20 (no audible noise)
Stroke
95 ±3 degrees
Shaft Dimensions (in.)
1/2 in. round
Actuator Type
Damper
Control Signal
Two position; SPST
Fail Safe Mode
Spring Return
Torque Rating (lb-in.)
80 lb-in.
Torque Rating (Nm)
9 Nm
Spring Return Torque/Force (lb-in., lbf)
80 lb-in.
Spring Return Torque/Force (Nm, N)
9 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 240 lb-in.; Minimum Driving at 350 F-- 80 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 27 Nm; Minimum Driving at 175 C-- 9 Nm
External Auxiliary Switches Available
No
Timing, Nominal
Driving @ 60 Hz-- 15 sec
Spring Return Timing
15 sec
Shaft Adapter Type
Aluminum Hub, two set screws
Shaft Dimensions (mm)
13 mm round
Spring Return Direction
By orientation
Electrical Connections (in.)
39 in.
Electrical Connections (mm)
1 m