Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Fast-acting, two-position actuator with 30 lb-in., spring return

MS4604F1010/U

Fast-acting, two-position actuator with 30 lb-in., spring return

  • Product Info
  • Literature

Overview

Honeywell's Fast-Acting, Two-Position Actuators are line volt (230V), 30 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control). The actuator accepts an on/off signal from a single-pole, single-throw (SPST) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counterclockwise (ccw) spring rotation.

Features

  • 30 lb-in. (3.4 N•m) minimum driving torque at 350 F (176 C).
  • Reversible mounting facilitates use in either clockwise (cw) or counterclockwise (ccw) spring rotation
  • Integral spring return ensures level of return torque
  • Fifteen-second spring return timing
  • No special cycling required during long-term holding
  • No audible noise during holding
  • Patent pending design eliminates need for limit switches to reduce power consumption
  • Ninety-five degree angle of rotation
  • Actuator holds rated torque at reduced power level
  • Die-cast aluminum housing
  • Housing design allows flush mounting to damper
  • Designed to operate reliably in smoke control systems requiring Underwriter’s Laboratories Inc. UL555S ratings up to 350 F
  • Models available with SPST position-indicating switches (7 degree, 85 degree stroke)

Product Specifications

Application
Fire and Smoke
Dimensions (in.)
8.9 in high x 5.13 in wide x 3.32 in deep
Dimensions (mm)
227 mm high x 129 mm wide x 84 mm deep
Weight (lb)
5 lb
Weight (kg)
2.3 kg
Materials
Aluminum housing
Comments
Two integral 3/8 in. clip-in flexible conduit connections
Item Type
Product
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL873, Plenum Rated
Electrical Connections
Color-coded leads
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
230 Vac ±10%
Power Consumption
Driving-- 0.13A, 18W, Holding-- 0.10A, 11W
Shipping and Storage Temperature Range (F)
-40 F to 140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Ambient Temperature Range (F)
0 F to +130 F
Ambient Temperature Range (C)
-18 C to +55 C
Approvals, C-Tick
N314
Environmental, Electrical or Ingress Protection Rating
NEMA 1, IP40
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 80; Holding (dB(A) @ 1m)-- 20 (no audible noise)
Stroke
95 ±3 degrees
Shaft Dimensions (in.)
1/2 in. round
Actuator Type
Damper
Control Signal
Two position; SPST
Fail Safe Mode
Spring Return
Torque Rating (lb-in.)
30 lb-in.
Torque Rating (Nm)
3.4 Nm
Spring Return Torque/Force (lb-in., lbf)
30 lb-in.
Spring Return Torque/Force (Nm, N)
3.4 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 150 lb-in.; Minimum Driving at 350 F-- 30 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 17 Nm; Minimum Driving at 175 C-- 3.4 Nm
External Auxiliary Switches Available
No
Timing, Nominal
Driving @ 60 Hz-- 15 sec
Spring Return Timing
15 sec
Shaft Adapter Type
Aluminum Hub, two set screws
Shaft Dimensions (mm)
13 mm round
Spring Return Direction
By orientation
Electrical Connections (in.)
32 in.
Electrical Connections (mm)
0.8 m