Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 19
Sylk-enabled Direct Coupled Actuator - 175 lb-in

MS3120J1007/U

Sylk-enabled Direct Coupled Actuator - 175 lb-in

  • Product Info
  • Literature

Product Specifications

Application
HVAC
Dimensions (in.)
9.72 in high x 3.94 in wide x 2.95 in deep
Dimensions (mm)
247 mm high x 100 mm wide x 75 mm deep
Includes
Mounting bracket, self-centering shaft adapter, 3mm crank
Weight (lb)
6 lb
Weight (kg)
2.72 kg
Materials
Aluminum housing, Plenum rated plastic access cover
Comments
Integral 1/2 in. NPSM conduit connection
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL873, Plenum Rated
Electrical Connections
Enclosed screw terminal strip (22 to 14 AWG)
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
24 Vac or Vdc
Power Consumption
Driving-- 16 VA, Holding-- 5 VA
Operating Temperature Range (F)
-40 F to +140 F
Operating Temperature Range (C)
-40 C to +60 C
Shipping and Storage Temperature Range (F)
-40 F to +158 F
Shipping and Storage Temperature Range (C)
-40 C to +70 C
Approvals, CE
89/336/ECC, 73/23/EEC
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Approvals, C-Tick
N314
Environmental, Electrical or Ingress Protection Rating
NEMA 2
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 40; Holding (dB(A) @ 1m)-- 20 (no audible noise)
Stroke
95 ±3 degrees
Shaft Dimensions (in.)
3/8 to 1.06 in. round or 3/8 to 11/16 in. square
Actuator Type
Damper; Valve
Control Signal
Sylk-enabled
Fail Safe Mode
Spring Return
Torque Rating (lb-in.)
175 lb-in.
Torque Rating (Nm)
20 Nm
Spring Return Torque/Force (lb-in., lbf)
175 lb-in.
Spring Return Torque/Force (Nm, N)
20 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 300 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 34 Nm
External Auxiliary Switches Available
Yes, SW2-US
Rotation to Open
By switch
Rotational Stroke Adjustment
Mechanically limited 5 degree increments
Timing, Nominal
Driving @ 60 Hz-- 90 sec
Spring Return Timing
Maximum-- 20 sec
Feedback
Sylk-enabled
Shaft Adapter Type
Self-centering clamping
Manual operation
Manual crank
Shaft Dimensions (mm)
10 to 27 mm round or 10 to 18 mm square
Spring Return Direction
By orientation