Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 27
Valve Actuator, force: High, 2 - 7 psi

MP953C1471/U

Direct acting, 13 in. diameter, high force, valve actuator, spring range 2-7 psi, 1-1/2 in. stroke

  • Product Info
  • Literature

Overview

Pneumatic actuators provide proportional control of steam or hot or cold liquids in HVAC systems by operating V5011, V5013, and VGF valve assemblies. Replacement devices are available for older Honeywell actuators.

Features

  • Rolling diaphragm for long life and low hysteresis.
  • Easily attached to valve.
  • Can be installed after piping valve.
  • Slide lock feature permits simple engagement to valve stem.
  • Direct- or reverse-action control.
  • Does not include positive positioner.

Product Specifications

Dimensions (in.)
13 in. diameter x 10 in. high
Dimensions (mm)
330 mm diameter x 254 mm high
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
172 kPa
Temperature Range (F)
0 F to 140 F
Temperature Range (C)
-18 C to +60 C
Includes
312466-605 Stem Extension Assembly
Used With
Valves with bonnet size 1-7/8 in. (48 mm)
Operating Humidity Range (% RH)
5 to 95% RH
Diameter (in.)
13 in.
Actuator Type
Valve
Fail Safe Mode
Spring Return
Stroke (in.)
1 1/2 in.
Stroke (mm)
38 mm
Actuator Force
High
Action
Direct Acting
Spring Range (psi)
2 psi to 7 psi
Spring Range (kPa)
14 kPa to 48 kPa
Air connections
Dual barbed fitting for 5/32 in. O.D. and 1/4 in. O.D. plastic tubing