Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Damper Actuator, force: High,7.25-13 psi

MP920B1002/U

Damper Actuator, force: High,7.25-13 psi

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Provides proportional control of large dampers in HVAC systems or inlet vanes on a VAV fan. Positive positioner available separately. Replacement devices are available for Robertshaw actuator models.

Features

  • Rolling diaphragm operated.
  • Fail safe on over pressure.
  • Actuator can be swivel mounted from either end to pipe, floor, or wall surface.
  • Optional positive positioner provides accurate positioning under varying load conditions.

Product Specifications

Dimensions (in.)
Less bracket: 12 7/32 in. long, 6 3/16 in. diameter / Less bracket with positioner: 16 7/32 in. long, 8 1/4 in. diameter
Dimensions (mm)
Less bracket: 315 long, 157 mm diameter / Less bracket with positioner: 415 mm long, 210 mm diameter
Maximum Safe Operating Pressure (psi)
29 psi
Maximum Safe Operating Pressure (kPa)
200 kPa
Temperature Range (F)
-20 F to +158 F
Temperature Range (C)
-30 C to +70 C
Includes
Actuator only. No Bracket. Order positive positioner, mounting and connecting hardware separately. See Installation Instructions form no. 95-6053
Operating Humidity Range (% RH)
5 to 95% RH
Actuator Type
Damper
Fail Safe Mode
Spring Return
Stroke (in.)
6 in.
Stroke (mm)
150 mm
Actuator Force
High
Spring Range (psi)
7.25 psi to 13 psi
Spring Range (kPa)
50 kPa to 90 kPa
Diaphragm Effective Area (sq in.)
24.8 sq in.
Diaphragm Effective Area (sq cm)
160 sq cm
Air connections
Barbed fitting for 1/4 in. O.D. plastic tubing

Accessories

14004062-001/U

External trunnion mounting bracket for damper actuators

14004241-002/U

Hitch pin kit, equipped with 6 sets, for damper actuators

14004345-001/U

Positive Positioner Kit, 10 psi spring

AK3556/U

Pipe Mounting Assembly - 1-1/4 in. pipe

AK3557/U

Short Clevis Bag Assm - 3/8-16 thrdd rod

AK3558/U

Swivel Bracket Bag Assembly

AK3559/U

Long Clevis Bag Assm w coupling

AK3560/U

Balljoint, 3/8-24 thrdd stud w couplings

AK3561/U

Balljoint, 3/8-24 thrdd stud w couplings