Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 12
Damper Actuator, force: low, 5 -10 psi

MP909D1342/U

Low force spring return damper actuator with 5-10 psi spring range an 2.4 in. stroke

  • Product Info
  • Literature

Overview

MP909D is used for pneumatic proportional control of variable volume terminal units and small dampers. Available in various operating ranges, for either individual or sequence operation with other actuators. Compatible with all competitors products.

Features

  • Rugged ribbed aluminum body.
  • Low-friction shaft bearing.
  • Close tolerance on operating range and stroke.
  • Protected barb connector.
  • Versatile mounting and connecting hardware options.
  • Positive leakproof seal.

Product Specifications

Dimensions (in.)
6 5/16 in. long ( add 1 in. for shaft ) x 2 13/32 in. diameter
Dimensions (mm)
160 mm long ( add 25 mm for shaft ) x 61 mm diameter
Maximum Safe Operating Pressure (psi)
30 psi
Maximum Safe Operating Pressure (kPa)
207 kPa
Temperature Range (F)
50 F to 140 F
Temperature Range (C)
10 C to 60 C
Includes
3/8 in.-16 Threaded Shaft and 14003640-001 - 90 degree Angled Mounting Bracket
Comments
Special for Carrier ( Carrier Part # HF53ZA014)
Approvals, Underwriters Laboratories Inc.
Components Recognized: Report R18118
Customer Special
Carrier
Operating Humidity Range (% RH)
5 to 95% RH
Actuator Type
Damper
Fail Safe Mode
Spring Return
Stroke (in.)
2.4 in.
Stroke (mm)
61 mm
Actuator Force
Low
Spring Range (psi)
5 psi to 10 psi
Spring Range (kPa)
34 kPa to 69 kPa
Diaphragm Effective Area (sq in.)
3 sq in.
Diaphragm Effective Area (sq cm)
19.4 sq cm
Air connections
Barbed fitting for 5/32 in. or 1/4 in. O.D. tubing