Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 12
Damper Actuator, force: Low, 3 - 8 psi

MP909D1201/U

Low force spring return damper actuator with 3-8 psi spring range an 2.4 in. stroke

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

MP909D is used for pneumatic proportional control of variable volume terminal units and small dampers. Available in various operating ranges, for either individual or sequence operation with other actuators. Compatible with all competitors products.

Features

  • Rugged ribbed aluminum body.
  • Low-friction shaft bearing.
  • Close tolerance on operating range and stroke.
  • Protected barb connector.
  • Versatile mounting and connecting hardware options.
  • Positive leakproof seal.

Product Specifications

Dimensions (in.)
6 5/16 in. long ( add 1 in. for shaft ) x 2 13/32 in. diameter
Dimensions (mm)
160 mm long ( add 25 mm for shaft ) x 61 mm diameter
Maximum Safe Operating Pressure (psi)
30 psi
Maximum Safe Operating Pressure (kPa)
207 kPa
Temperature Range (F)
50 F to 140 F
Temperature Range (C)
10 C to 60 C
Includes
Actuator only. 3/8 in.-16 Threaded Shaft. No Mounting Bracket or Ball Joint
Approvals, Underwriters Laboratories Inc.
Components Recognized: Report R18118
Operating Humidity Range (% RH)
5 to 95% RH
Actuator Type
Damper
Fail Safe Mode
Spring Return
Stroke (in.)
2.4 in.
Stroke (mm)
61 mm
Actuator Force
Low
Spring Range (psi)
3 psi to 8 psi
Spring Range (kPa)
21 kPa to 55 kPa
Diaphragm Effective Area (sq in.)
3 sq in.
Diaphragm Effective Area (sq cm)
19.4 sq cm
Air connections
Barbed fitting for 3/32 in. O.D. tubing

Accessories

27520C/U

Push Rod (5/16 in. dia., 12 in. length) Used With: All Actuators and Dampers

27520G/U

Push Rod (5/16 in. dia., 24 in. length) Used With: All Actuators and Dampers

27520K/U

Push Rod (5/16 in. dia., 36 in. length) Used With: All Actuators and Dampers

27520L/U

Push Rod (5/16 in. dia., 48 in. length) Used With: All Actuators and Dampers

14002850-001/U

5 3/8 inch long by 5 inch wide, angle bracket for damper actuators

14003640-001/U

3 x 3 3/4 x 2 3/4 inch, angle bracket for damper actuators

26025B/U

Damper crank arm - 3/8 in. diam axle.

27174B/U

Damper crank arm for 7/16 in. diam axle.

312867C/U

Damper Crank Arm for 1/2 in. diam. axle

315321/U

Crankarm Balljoint - 5/16 diam. pushrod

315781/U

Motor shaft balljoint - 5/16 dia pushrod