Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Non-Spring Return Direct-Coupled Damper Actuator - 5Nm

MN6105VAV/U

Non-Spring Return Direct-Coupled Damper Actuator - 5Nm

  • Product Info
  • Literature

Overview

Replacement actuator, only for use with Spyder and Stryker controllers with integral actuators. This non-spring return direct-coupled actuator provides floating control of VAV units. It provides reliable control for air damper applications with up to 10 sq ft (0.9 sq m) / 44 lb-in. (5 Nm) (seal-less damper blades; air friction-dependent).

Features

  • Declutch for manual adjustment
  • Adjustable mechanical end limits
  • Mountable in any orientation

Product Specifications

Application
HVAC
Dimensions (in.)
7.31 in high x 5.31 in wide x 3.25 in deep
Dimensions (mm)
186 mm high x 135 mm wide x 83 mm deep
Includes
Shaft Adapter
Used With
Spyder and Stryker controllers
Weight (lb)
1.2 lb
Weight (kg)
0.54 kg
Materials
Plastic housing
Item Type
Product
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL873
Tradeline Value
Tradeline
Electrical Connections
Ribbon with a push on 3-pin connector for Spyder and Stryker controllers
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
24 Vac +20%, -15%; 24 Vdc
Power Consumption
Driving-- 5 VA
Shipping and Storage Temperature Range (F)
-22 F to +176 F
Shipping and Storage Temperature Range (C)
-30 C to +80 C
Approvals, CE
89/336/ECC, 73/23/EEC
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Ambient Temperature Range (F)
-5 F to +122 F
Ambient Temperature Range (C)
-20 C to +50 C
Environmental, Electrical or Ingress Protection Rating
IP20
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 35
Stroke
95 ±3 degrees
Shaft Dimensions (in.)
1/4 to 1/2 in. square or 3/8 to 1/2 in. round
Actuator Type
Damper
Control Signal
Floating
Fail Safe Mode
Non-Spring Return
Torque Rating (lb-in.)
44 lb-in.
Torque Rating (Nm)
5 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 70 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 8 Nm
External Auxiliary Switches Available
No
Rotation to Open
Up to 95 degrees
Rotational Stroke Adjustment
Dual Integral Adjustable Stops
Timing, Nominal
Driving @ 60 Hz-- 90 sec
Shaft Adapter Type
U-bolt clamp
Manual operation
Declutch mechanism
Shaft Dimensions (mm)
6 to 13 mm square or 9 to 13 mm round